Status
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRERROR | EEBUSY | FBUSY | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Write Error
1
’ when a write error has happened. A write error could be
writing to different sections before doing a page write or writing to a protected
area. This bit is valid for the last operation.EEPROM Busy
1
’ when the EEPROM is busy with a
command.Flash Busy
1
’ when the Flash is busy with a
command.