ATtiny1624/1626/1627

INL

Figure 1. INL vs. Code (VDD = 5.0V, T = 25°C, fADC = 145 ksps), Differential, External 2.048V Reference
Figure 2. INL vs. Temperature (VDD = 5.0V, fADC = 145 ksps), Differential, REFSEL = External Reference
Figure 3. INL vs. Temperature (VDD = 5.0V, fADC = 145 ksps), Differential, REFSEL = Internal Reference
Figure 4. INL vs. VDD (fADC = 145 ksps) at T = 25°C, Differential, REFSEL = External Reference
Figure 5. INL vs. VDD (fADC = 145 ksps) at T = 25°C, Differential, REFSEL = Internal Reference