Command
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIFF | MODE[2:0] | START[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Differential
Value | Description |
---|---|
0x0 | Unsigned Single-Ended conversion. Only the ADCn.MUXPOS register is used. |
0x1 | Signed Differential conversion. Both the ADCn.MUXPOS and ADCn.MUXNEG registers are used. |
Mode
Value | Name | Description |
---|---|---|
0x0 | SINGLE_8BIT | Single conversion with 8-bit resolution |
0x1 | SINGLE_12BIT | Single conversion with 12-bit resolution |
0x2 | SERIES | Series with accumulation, separate trigger for every 12-bit conversion |
0x3 | SERIES_SCALING | Series with accumulation and scaling, separate trigger for every 12-bit conversion |
0x4 | BURST | Burst with accumulation, one trigger will run SAMPNUM 12-bit conversions in one sequence |
0x5 | BURST_SCALING | Burst with accumulation and scaling, one trigger will run SAMPNUM 12-bit conversions in one sequence |
Other | - | Reserved |
Start Conversion
0
’ when writing the START
bit field to IMMEDIATE, it will automatically be set to
STOP.Value | Name | Description |
---|---|---|
0x0 | STOP | Stop an ongoing conversion |
0x1 | IMMEDIATE | Start a conversion immediately. This will be set back to STOP when the conversion is done, unless Free-Running mode is enabled. |
0x2 | MUXPOS_WRITE | Start when a write to the MUXPOS register is done |
0x3 | MUXNEG_WRITE | Start when a write to the MUXNEG register is done |
0x4 | EVENT_TRIGGER | Start when an event is received by the ADC |
Other | - | Reserved |