Control C
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TIMEBASE[4:0] | REFSEL[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Timebase
Reference Selection
This bit field controls the voltage reference for the ADC. Changing to one of the internal references will require a 60 µs initialization time.
Value | Name | Description |
---|---|---|
0x0 | VDD | VDD |
0x1 | - | Reserved |
0x2 | VREFA | External reference VREFA |
0x3 | - | Reserved |
0x4 | 1024MV | Internal reference 1.024V |
0x5 | 2048MV | Internal reference 2.048V |
0x6 | 2500MV | Internal reference 2.500V |
0x7 | 4096MV | Internal reference 4.096V |