Control D - Split Mode
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SPLITM | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Enable Split Mode
This bit sets the timer/counter in Split mode operation and will work as two 8-bit timer/counters. The register map will change compared to the normal 16-bit mode.