Interrupt Control Register - Split Mode
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LCMP2 | LCMP1 | LCMP0 | HUNF | LUNF | |||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Low byte Compare Channel 2 Interrupt Enable
Low byte Compare Channel 1 Interrupt Enable
Low byte Compare Channel 0 Interrupt Enable
1
’ enables the low byte Compare Channel n
interrupt.High byte Underflow Interrupt Enable
1
’ enables the high byte underflow
interrupt.Low byte Underflow Interrupt Enable
1
’ enables the low byte underflow
interrupt.