ATtiny1624/1626/1627
GPIORn
General Purpose I/O Register n
These are general purpose registers that can be used to store data, such as global variables and flags, in the bit accessible I/O memory space.
0x00 + n*0x01 [n=0..3]
8
-
0x00
4
n
Parent topic:
Register Description
General Purpose I/O Register n
Bit
7
6
5
4
3
2
1
0
GPIOR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – GPIOR[7:0]: General Purpose I/O Register Byte
General Purpose I/O Register Byte