ATtiny1624/1626/1627
Interrupt Flags
Name:
INTFLAGS
Offset:
0x04
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
EEREADY
Access
R/W
Reset
0
Bit 0 – EEREADY: EEREADY Interrupt Flag
EEREADY Interrupt Flag
This flag is set continuously as long as the EEPROM is not busy. This flag is cleared by writing a ‘
1
’ to it.