ATtiny1624/1626/1627

Interrupt Priority Level 0

Name:
LVL0PRI
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
LVL0PRI[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – LVL0PRI[7:0]: Interrupt Priority Level 0

Interrupt Priority Level 0

This register is used to modify the priority of the LVL0 interrupts. See the section Normal-Priority Interrupts for more information.