Control D
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINSRC | WINCM[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Window Mode Source
Value | Name | Description |
---|---|---|
0 | RESULT | ADCn.RESULT[15:0] is used as the Window Comparator source |
1 | SAMPLE | ADCn.SAMPLE[15:0] is used as the Window Comparator source |
Window Comparator Mode
This bit field controls whether the Window Comparator is enabled or not, and which thresholds will set the Window Comparator (WCMP) interrupt flag.
In the table below, OUTPUT is the 16-bit result or sample selected by WINSRC. WINLT and WINHT are the 16-bit low threshold value and the 16-bit high threshold value, respectively.
Value | Name | Description |
---|---|---|
0x0 | NONE | Window Comparator disabled |
0x1 | BELOW | OUTPUT < WINLT |
0x2 | ABOVE | OUTPUT > WINHT |
0x3 | INSIDE | WINLT < OUTPUT < WINHT |
0x4 | OUTSIDE | OUTPUT < WINLT or OUTPUT >WINHT |
Other | - | Reserved |