ATtiny1624/1626/1627

Register Summary

Offset Name Bit Pos. 7 6 5 4 3 2 1 0
0x00 CTRLA 7:0   RUNSTDBY           ENABLE
0x01 SEQCTRL0 7:0         SEQSEL0[3:0]
0x02 SEQCTRL1 7:0         SEQSEL1[3:0]

0x03

...

0x04

Reserved                  
0x05 INTCTRL0 7:0 INTMODE3[1:0] INTMODE2[1:0] INTMODE1[1:0] INTMODE0[1:0]

0x06

Reserved                  
0x07 INTFLAGS 7:0         INT3 INT2 INT1 INT0
0x08 LUT0CTRLA 7:0 EDGEDET OUTEN FILTSEL[1:0] CLKSRC[2:0] ENABLE
0x09 LUT0CTRLB 7:0 INSEL1[3:0] INSEL0[3:0]
0x0A LUT0CTRLC 7:0         INSEL2[3:0]
0x0B TRUTH0 7:0 TRUTH0[7:0]
0x0C LUT1CTRLA 7:0 EDGEDET OUTEN FILTSEL[1:0] CLKSRC[2:0] ENABLE
0x0D LUT1CTRLB 7:0 INSEL1[3:0] INSEL0[3:0]
0x0E LUT1CTRLC 7:0         INSEL2[3:0]
0x0F TRUTH1 7:0 TRUTH1[7:0]
0x10 LUT2CTRLA 7:0 EDGEDET OUTEN FILTSEL[1:0] CLKSRC[2:0] ENABLE
0x11 LUT2CTRLB 7:0 INSEL1[3:0] INSEL0[3:0]
0x12 LUT2CTRLC 7:0         INSEL2[3:0]
0x13 TRUTH2 7:0 TRUTH2[7:0]
0x14 LUT3CTRLA 7:0 EDGEDET OUTEN FILTSEL[1:0] CLKSRC[2:0] ENABLE
0x15 LUT3CTRLB 7:0 INSEL1[3:0] INSEL0[3:0]
0x16 LUT3CTRLC 7:0         INSEL2[3:0]
0x17 TRUTH3 7:0 TRUTH3[7:0]