Active |
Active power consumption |
CLK_CPU = 20 MHz (OSC20M) |
VDD = 5V |
- |
9.1 |
- |
mA |
CLK_CPU = 10 MHz (OSC20M div2) |
VDD = 5V |
- |
4.9 |
- |
mA |
VDD = 3V |
- |
2.8 |
- |
mA |
CLK_CPU = 5 MHz (OSC20M div4) |
VDD = 5V |
- |
2.8 |
- |
mA |
VDD = 3V |
- |
1.6 |
- |
mA |
VDD = 2V |
- |
1.1 |
- |
mA |
CLK_CPU = 32.768 kHz (OSCULP32K) |
VDD = 5V |
- |
18 |
- |
µA |
VDD = 3V |
- |
10 |
- |
µA |
VDD = 2V |
- |
7.2 |
- |
µA |
Idle |
Idle power consumption |
CLK_CPU = 20 MHz (OSC20M) |
VDD = 5V |
- |
2.4 |
3.6(1) |
mA |
CLK_CPU = 10 MHz (OSC20M div2) |
VDD = 5V |
- |
1.4 |
2.1(1) |
mA |
VDD = 3V |
- |
0.8 |
1.2(1) |
mA |
CLK_CPU = 5 MHz (OSC20M div4) |
VDD = 5V |
- |
1.0 |
1.5(1) |
mA |
VDD = 3V |
- |
0.6 |
0.9 |
mA |
VDD = 2V |
- |
0.4 |
- |
mA |
CLK_CPU = 32.768 kHz (OSCULP32K) |
VDD = 5V |
- |
4.8 |
15(1) |
µA |
VDD = 3V |
- |
2.4 |
10(1) |
µA |
VDD = 2V |
- |
1.5 |
- |
µA |
Standby |
Standby power consumption |
RTC running at 1.024 kHz from external XOSC32K (CL =
7.5 pF) |
|
- |
0.7 |
- |
µA |
RTC running at 1.024 kHz from internal
OSCULP32K |
T = 25°C |
- |
0.7 |
2.0 |
µA |
T = 85°C |
- |
- |
6.0(1) |
µA |
T = 125°C |
- |
- |
8.0 |
µA |
Power Down/Standby |
Power-down/Standby power consumption are the same when
all peripherals are stopped |
All peripherals stopped |
T = 25°C |
- |
0.1 |
1.5 |
µA |
T = 85°C |
- |
- |
4.0(1) |
µA |
T = 125°C |
- |
- |
7.0 |
µA |
Reset |
Reset power consumption |
Reset line pulled low |
|
- |
100 |
- |
µA |