ATtiny1624/1626/1627
VLM Interrupt Flags
Name:
INTFLAGS
Offset:
0x0A
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
VLMIF
Access
R/W
Reset
0
Bit 0 – VLMIF: VLM Interrupt Flag
VLM Interrupt Flag
This flag is set when a trigger from the VLM is given, as configured by the VLMCFG bit in the BOD.INTCTRL register. The flag is only updated when the BOD is enabled.