ATtiny1624/1626/1627

Domains Affected By Reset

The following logic domains are affected by the various Resets:

Table 1. Logic Domains Affected by Various Resets
Reset Type Fuses are Reloaded Reset of UPDI Reset of Other Volatile Logic
POR X X X
BOD X X X
Software Reset X   X
External Reset X   X
Watchdog Reset X   X
UPDI Reset X   X