Status
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCBUSY | |||||||||
Access | R | ||||||||
Reset | 0 |
ADC Busy
This bit is cleared when an ADC conversion is complete, and settling times related to configuration changes are finished.
This bit is set when the ADC is doing a conversion or waiting for settling times related to configuration changes.