0x02
with ADC in Free-Running modeSymbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VDD | Supply Voltage | 1.8 | - | 5.5 | V | |
VREF | Reference voltage | REFSEL = Internal Reference | 1.024 | - | VDD - 0.5 | |
REFSEL = External Reference | 1 | - | 5.5 | |||
REFSEL = VDD | 1.8 | - | 5.5 | |||
CIN | Input capacitance | PGA disabled | - | 8 | - | pF |
PGA enabled | - | 7 | - | |||
RIN | Input resistance | - | 10 | - | kΩ | |
VIN | Input voltage range | Single-ended mode | 0 | - | VREF | V |
Differential mode | -0.1 | - | VDD + 0.1 |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | |
---|---|---|---|---|---|---|---|
fCLK_ADC | Conversion rate | PGA disabled | REFSEL = Internal Reference | - | - | 187 | ksps |
REFSEL = External Reference | - | - | 375 | ||||
REFSEL = VDD | |||||||
PGA enabled | REFSEL = Internal Reference | - | - | 107 | |||
REFSEL = External Reference | - | - | 181 | ||||
REFSEL = VDD | |||||||
CLK_ADC | ADC clock frequency | REFSEL = Internal Reference | 300 | - | 3000 | kHz | |
REFSEL = External Reference | 300 | - | 6000 | ||||
REFSEL = VDD | |||||||
TS | Sampling time | PGA disabled | 0.5 | - | 255.5 | CLK_ADC cycles | |
PGA enabled | 1 | - | 256 |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
Res | Resolution | - | - | 12 | bit | |
EINL | Integral nonlinearity |
VDD = 3.0V |
-2.0 | 0.8 | 2.0 | LSb |
EDNL | Differential nonlinearity | -0.9 | 0.8 | 1.4 | ||
EOFF | Offset error | -28 | 1.5 | 28 | ||
EGAIN | Gain error | -2.1 | 0.6 | 2.1 | ||
ET | Total unadjusted error | - | 5 | 21 |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
Res | Resolution | - | - | 12 | bit | |
EINL | Integral nonlinearity |
VDD = 3.0V |
-2.3 | 1 | 2.3 | LSb |
EDNL | Differential nonlinearity | -0.9 | 1 | 1.6 | ||
EOFF | Offset error | -28 | 1.5 | 28 | ||
EGAIN | Gain error | -81 | 7 | 81 | ||
ET | Total unadjusted error | - | 10 | 42 |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
NRMS | Input Noise | PGA Gain = 1V/V | - | 32 | - | µVRMS |
PGA Gain = 2V/V | - | 63 | - | |||
PGA Gain = 4V/V | - | 125 | - | |||
PGA Gain = 8V/V | - | 250 | - | |||
PGA Gain = 16V/V | - | 500 | - | |||
EGAIN |
Gain error |
PGA Gain = 1V/V | -0.4 | -0.2 | 0.4 | % |
PGA Gain = 2V/V | -0.5 | -0.2 | 0.5 | |||
PGA Gain = 4V/V | -0.7 | -0.3 | 0.7 | |||
PGA Gain = 8V/V | -1.2 | -0.6 | 1.2 | |||
PGA Gain = 16V/V | -1.7 | -0.8 | 1.7 |