ATtiny1624/1626/1627
Features
- 12-Bit Resolution
- Up to 17 bits with oversampling
- Conversion Rate Up to 375 ksps at 12-bit Resolution
- Up to 15
Inputs
- Differential and Single-Ended
Conversion
- Programmable Gain Amplifier (PGA) from 1x
to 16x
- Input Voltage Range from -100 mV to VDD+100 mV
- Multiple Internal ADC Reference Voltages
- VDD
- 1.024V
- 2.048V
- 2.500V
- 4.096V
- External Reference Input
- Single and Free-Running Conversions
- Series and Burst Accumulation Modes
- Accumulation of Up to 1024 Conversions
- Left or Right Adjusted Result
- Interrupts on Conversion Complete
- Optional Event Triggered Conversion
- Configurable Window Comparator