Control B
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LVL[2:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | x | x | x |
BOD Level
This bit field controls the BOD threshold level.
The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.8V |
0x2 | BODLEVEL2 | 2.6V |
0x7 | BODLEVEL7 | 4.2V |