The figure below shows the tinyAVR® 2 family devices, laying out pin
count variants and memory sizes.
- Vertical migration is
possible without code modification, as these devices are fully pin and
feature compatible
- Horizontal migration to the
left reduces the pin count and, therefore, the available features
Figure 1. tinyAVR® 2 Family
Overview
Devices with different flash memory sizes typically also have different
SRAM and EEPROM.
The name of a device in the tinyAVR® 2 family is decoded as follows:
Figure 2. tinyAVR® 2 Family Device
Designations
Note: The Tape & Reel identifier only
appears in the catalog part number description.
Use this identifier for ordering purposes. Check
with your Microchip Sales Office for package
availability with the Tape and Reel option.
Note: The
VAO variants have been designed, manufactured, tested, and
qualified per AEC-Q100 requirements for automotive applications.
These products may use a different package than non-VAO parts
and have additional specifications in their Electrical
Characteristics.