BOD Configuration
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVL[2:0] | SAMPFREQ | ACTIVE[1:0] | SLEEP[1:0] | ||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BOD Level
Value | Name | Description |
---|---|---|
0x0 | BODLEVEL0 | 1.8V |
0x1 | BODLEVEL1 | 2.15V |
0x2 | BODLEVEL2 | 2.60V |
0x3 | BODLEVEL3 | 2.95V |
0x4 | BODLEVEL4 | 3.30V |
0x5 | BODLEVEL5 | 3.70V |
0x6 | BODLEVEL6 | 4.00V |
0x7 | BODLEVEL7 | 4.30V |
BOD Sample Frequency
Value | Description |
---|---|
0x0 | The sample frequency is 1 kHz |
0x1 | The sample frequency is 125 Hz |
BOD Operation Mode in Active and Idle
Value | Description |
---|---|
0x0 | Disabled |
0x1 | Enabled |
0x2 | Sampled |
0x3 | Enabled with wake-up halted until BOD is ready |
BOD Operation Mode in Sleep
Value | Description |
---|---|
0x0 | Disabled |
0x1 | Enabled |
0x2 | Sampled |
0x3 | Reserved |