TCA Pin Positions
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TCA05 | TCA04 | TCA03 | TCA02 | TCA01 | TCA00 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
TCA0 Signals
This bit field controls the pin positions for TCA0 signals.
Value | Name | Description | |||||
---|---|---|---|---|---|---|---|
WO0 on | WO1 on | WO2 on | WO3 on | WO4 on | WO5 on | ||
0x0 |
DEFAULT | PB0 | PB1 | PB2 | PA3 | PA4 | PA5 |
0x1 |
ALT1 | PB3 | PB4 | PB5 | PC3 | PC4 | PC5 |