ATtiny1624/1626/1627
Features
- 8-Bit, High-Performance AVR RISC
CPU:
- 135 instructions
- Hardware multiplier
- 32 8-Bit Registers Directly Connected
to the ALU
- Stack in RAM
- Stack Pointer Accessible in I/O Memory
Space
- Direct Addressing of up to 64 KB of
Unified Memory
- Efficient Support for 8-, 16-, and
32-Bit Arithmetic
- Configuration Change Protection for
System-Critical Features
- Native On-Chip Debugging (OCD)
Support:
- Two hardware breakpoints
- Change of flow, interrupt, and
software breakpoints
- Run-time read-out of Stack Pointer
(SP) register, Program Counter (PC), and Status Register (SREG)
- Register file read- and writable
in Stopped mode