ATtiny1624/1626/1627

Compare

The RTC.CMPL and RTC.CMPH register pair represents the 16-bit value, RTC.CMP. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01.

Name:
CMP
Offset:
0x0C
Reset:
0x0000
Access:
-
Bit15141312111098
CMP[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
CMP[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:8 – CMP[15:8]: Compare High Byte

Compare High Byte

These bits hold the MSB of the 16-bit Compare register.

Bits 7:0 – CMP[7:0]: Compare Low Byte

Compare Low Byte

These bits hold the LSB of the 16-bit Compare register.