The following peripherals outputs are available as inputs into the CCL LUT.
Value | Input Source | INSEL0[3:0] | INSEL1[3:0] | INSEL2[3:0] |
---|---|---|---|---|
0x00 |
MASK | None | ||
0x01 |
FEEDBACK | LUTn | ||
0x02 |
LINK | LUT(n+1) | ||
0x03 |
EVENTA | EVENTA | ||
0x04 |
EVENTB | EVENTB | ||
0x05 |
IO | IN0 | IN1 | IN2 |
0x06 |
AC0 | AC0 OUT | ||
0x07 |
- | - | ||
0x08 (1) |
USARTn | USART0 TXD | USART1 TXD | - |
0x09 (2) |
SPI | SPI0 MOSI | SPI0 MOSI | SPI0 SCK |
0x0A |
TCA0 | WO0 | WO1 | WO2 |
0x0B |
- | - | ||
0x0C |
TCB | TCB0 WO | TCB1 WO | - |