ATtiny1624/1626/1627

VLM Control A

Name:
VLMCTRLA
Offset:
0x08
Reset:
0x00
Access:
-
Bit76543210
VLMLVL[1:0]
AccessR/WR/W
Reset00

Bits 1:0 – VLMLVL[1:0]: VLM Level

VLM Level

These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).

ValueDescription
0x0 VLM threshold 5% above BOD threshold
0x1 VLM threshold 15% above BOD threshold
0x2 VLM threshold 25% above BOD threshold
other Reserved