ATtiny1624/1626/1627

ASI System Control A

Name:
ASI_SYS_CTRLA
Offset:
0x0A
Reset:
0x00
Access:
-
Bit76543210
UROWWRITE_FINAL CLKREQ
AccessRRRRRRR/WR/W
Reset00000000

Bit 1 – UROWWRITE_FINAL : User Row Programming Done

User Row Programming Done

This bit must be written when the user row data have been written to the RAM. Writing a ‘1’ to this bit will start the process of programming the user row data to the Flash.

If this bit is written before the user row data is written to the RAM by the UPDI, the CPU will proceed without the written data.

This bit is writable only if the USERROW-Write key is successfully decoded.

Bit 0 – CLKREQ: Request System Clock

Request System Clock

If this bit is written to ‘1’, the ASI is requesting the system clock, independent of the system sleep modes. This makes it possible for the UPDI to access the ACC layer, also if the system is in a sleep mode.

Writing a ‘0’ to this bit will lower the clock request.

This bit will be reset when the UPDI is disabled.

This bit is set by default when the UPDI is enabled in any programming mode (Fuse, high-voltage).