All ATtiny1624/1626/1627 devices’ I/O and peripheral registers are located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with a future device, if a register containing reserved bits is
written, the reserved bits should be written to ‘0’
. Reserved I/O
memory addresses should never be written.
The I/O memory ranging from 0x00
to
0x3F
can be accessed by a single-cycle CPU instruction using
the IN
or OUT
instructions.
The peripherals available in the single-cycle I/O registers are as follows:
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPIO) are also
directly bit-accessible using the SBI
or CBI
instruction. In these single-cycle I/O registers, single bits can be checked by
using the SBIS
or SBIC
instruction.
Refer to the Instruction Set Summary for further details.