Status
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STATE | CMP | ||||||||
Access | R | R/W | |||||||
Reset | 0 | 0 |
Analog Comparator State
Analog Comparator Interrupt Flag
This is the interrupt flag for the AC. Writing a ‘1
’
to this bit will clear the interrupt flag.