To execute self-programming (the execution of writes to the NVM controller’s command
register), the following steps are required:
- 1.The software temporarily enables
self-programming by writing the SPM signature to the CCP register (CPU.CCP).
- 2.Within four instructions, the software
must execute the appropriate instruction. The protected change is immediately disabled
if the CPU performs accesses to the Flash, NVMCTRL, or EEPROM, or if the
SLEEP
instruction is executed.