Boot End
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BOOTEND[7:0] | |||||||
AccessR | R | R | R | R | R | R | R |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Boot Section End
This bit field controls the size of the boot section in blocks of 256 bytes. A value of 0x00
defines the entire Flash as Boot Code section.
For more details, refer to the Nonvolatile Memory Controller section.