Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTDBY | OUTEN | INTMODE[1:0] | LPMODE | HYSMODE[1:0] | ENABLE | ||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Run in Standby Mode
1
' to this bit allows the AC to continue operation in Standby
Sleep mode. Since the clock is stopped, interrupts and Status flags are not
updated.Value | Description |
---|---|
0 | In Standby Sleep mode, the peripheral is halted |
1 | In Standby Sleep mode, the peripheral continues operation |
Analog Comparator Output Pad Enable
1
' makes the OUT signal available on the
pin.Interrupt Modes
Writing to these bits selects which edges of the AC output triggers an interrupt request.
Value | Name | Description |
---|---|---|
0x0 |
BOTHEDGE | Both negative and positive edge |
0x1 |
- | Reserved |
0x2 |
NEGEDGE | Negative edge |
0x3 |
POSEDGE | Positive edge |
Low-Power Mode
Writing a '1
' to this bit reduces the current
through the comparator. This reduces the power consumption, but increases the
reaction time of the AC.
Value | Description |
---|---|
0 | Low-Power mode disabled |
1 | Low-Power mode enabled |
Hysteresis Mode Select
Writing these bits selects the Hysteresis mode for the AC input.
Value | Name | Description |
---|---|---|
0x0 | NONE | No hysteresis |
0x1 | SMALL | Small hysteresis |
0x2 | MEDIUM | Medium hysteresis |
0x3 | LARGE | Large hysteresis |
Enable AC
1
' enables the AC.