Port Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SRL | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Slew Rate Limit Enable
This bit controls slew rate limitation for all pins in PORTx.
Value | Description |
---|---|
0 | Slew rate limitation is disabled for all pins in PORTx |
1 | Slew rate limitation is enabled for all pins in PORTx |