VIL |
Input low-voltage, except RESET
pin as I/O |
|
-0.2 |
- |
0.3 × VDD |
V |
VIH |
Input high-voltage, except
RESET pin as I/O |
|
0.7 × VDD |
- |
VDD + 0.2V |
V |
IIH / IIL |
I/O pin Input leakage current, except
RESET pin as I/O |
VDD = 5.5V, Pin high |
- |
< 0.05 |
- |
µA |
VDD = 5.5V, Pin low |
- |
< 0.05 |
- |
VOL |
I/O pin drive strength |
VDD = 1.8V, IOL = 1.5 mA |
- |
- |
0.36 |
V |
VDD = 3.0V, IOL = 7.5 mA |
- |
- |
0.6 |
VDD = 5.0V, IOL = 15 mA |
- |
- |
1 |
VOH |
I/O pin drive strength |
VDD = 1.8V, IOH = 1.5 mA |
1.44 |
- |
- |
V |
VDD = 3.0V, IOH = 7.5 mA |
2.4 |
- |
- |
VDD = 5.0V, IOH = 15 mA |
4 |
- |
- |
Itotal |
Maximum combined I/O sink current per pin
group(1) |
|
- |
- |
100 |
mA |
Maximum combined I/O source current per pin
group(1) |
|
- |
- |
100 |
VIL2 |
Input low-voltage on RESET pin
as I/O |
|
-0.2 |
- |
0.3 × VDD |
V |
VIH2 |
Input high-voltage on RESET pin
as I/O |
|
0.7 × VDD |
- |
VDD + 0.2V |
V |
VOL2 |
I/O pin drive strength on
RESET pin as I/O |
VDD = 1.8V, IOL = 0.1 mA |
- |
- |
0.36 |
V |
VDD = 3.0V, IOL = 0.25 mA |
- |
- |
0.6 |
VDD = 5.0V, IOL = 0.5 mA |
- |
- |
1 |
VOH2 |
I/O pin drive strength on
RESET pin as I/O |
VDD = 1.8V, IOH = 0.1 mA |
1.44 |
- |
- |
V |
VDD = 3.0V, IOH = 0.25 mA |
2.4 |
- |
- |
VDD = 5.0V, IOH = 0.5 mA |
4 |
- |
- |
tRISE |
Rise time |
VDD = 3.0V, load = 20 pF |
- |
2.5 |
- |
ns |
VDD = 5.0V, load = 20 pF |
- |
1.5 |
- |
tFALL |
Fall time |
VDD = 3.0V, load = 20 pF |
- |
2.0 |
- |
ns |
VDD = 5.0V, load = 20 pF |
- |
1.3 |
- |
CPIN |
I/O pin capacitance, unless otherwise specified |
|
- |
4 |
- |
pF |
CPIN_TOSC |
I/O pin capacitance on TOSC pins(2) |
|
- |
5 |
- |
pF |
CPIN_TWI |
I/O pin capacitance on TWI pins(2) |
|
- |
12 |
- |
pF |
CPIN_AC |
I/O pin capacitance on AC
pins(2) |
PB0 and PB1 |
- |
12 |
- |
pF |
other AC pins |
- |
4 |
- |
CPIN_VREFA |
I/O pin capacitance on ADC VREFA pin |
|
- |
14 |
- |
pF |
RP |
Pull-up resistor |
|
20 |
35 |
50 |
kΩ |