ATtiny1624/1626/1627

Low Byte Timer Period Register - Split Mode

The TCAn.LPER register contains the TOP value for the low byte timer.

Name:
LPER
Offset:
0x26
Reset:
0xFF
Access:
-
Bit76543210
LPER[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset11111111

Bits 7:0 – LPER[7:0]: Period Value Low Byte Timer

Period Value Low Byte Timer

This bit field holds the TOP value for the low byte timer.