ATtiny1624/1626/1627

Virtual Ports

The Virtual PORT registers map the most frequently used regular PORT registers into the I/O Register space with single-cycle bit access. Access to the Virtual PORT registers has the same outcome as access to the regular registers but allows for memory specific instructions, such as bit manipulation instructions, which cannot be used in the extended I/O Register space where the regular PORT registers reside. The following table shows the mapping between the PORT and VPORT registers.
Table 1. Virtual Port Mapping
Regular PORT Register Mapped to Virtual PORT Register
PORTx.DIR VPORTx.DIR
PORTx.OUT VPORTx.OUT
PORTx.IN VPORTx.IN
PORTx.INTFLAGS VPORTx.INTFLAGS