ATtiny1624/1626/1627
Frequency and Time
Table 1.
Frequency and Time
Symbol
Description
kHz
1 kHz = 10
3
Hz = 1,000 Hz
MHz
1 MHz = 10
6
Hz = 1,000,000 Hz
GHz
1 GHz = 10
9
Hz = 1,000,000,000 Hz
ms
1 ms = 10
-3
s = 0.001s
µs
1 µs = 10
-6
s = 0.000001s
ns
1 ns = 10
-9
s = 0.000000001s
Parent topic:
Conventions