TCB Pin Position
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TCB1 | TCB0 | ||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
TCB1 Output
This bit controls the pin positions for TCB1 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | WO on PA3 |
0x1 |
ALT1 | WO on PC4 |
TCB0 Output
This bit controls the pin positions for TCB0 output.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | WO on PA5 |
0x1 |
ALT1 | WO on PC0 |