ATtiny1624/1626/1627
PITINTCTRL
PIT Interrupt Control
0x12
8
-
0x00
Parent topic:
Register Description
PIT Interrupt Control
Bit
7
6
5
4
3
2
1
0
PI
Access
R/W
Reset
0
Bit 0 – PI: Periodic Interrupt
Periodic Interrupt
Value
Description
0
The periodic interrupt is disabled
1
The periodic interrupt is enabled