ATtiny1624/1626/1627

Software Event

The application can generate a software event. Software events on Channel n are issued by writing a ‘1’ to the Software Event Channel Select (CHANNEL[n]) bit in the Software Events (EVSYS.SWEVENTx) register. A software event appears as a pulse on the Event System channel, inverting the current event signal for one clock cycle.

Event users see software events as no different from those produced by event generating peripherals.