ATtiny1624/1626/1627
Half-Duplex Operation
Half-duplex is a type of communication where two or more devices may communicate with each other, but only one at a time. The USART can be configured to operate in the following half-duplex modes:
One-Wire mode
RS-485 mode
One-Wire Mode
RS-485 Mode
Parent topic:
Asynchronous Operation