ASI Reset Request
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSTREQ[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Reset Request
The UPDI will not be reset when issuing a System Reset from this register.
Value | Name | Description |
---|---|---|
0x00 | RUN | Clear Reset condition |
0x59 | RESET | Normal Reset |
Other | - | Reserved |