ATtiny1624/1626/1627

Events

The SPI can generate the following events:

Table 1. Event Generators in SPI
Generator Name Description Event Type Generating Clock Domain Length of Event
Module Event
SPIn SCK SPI Host clock Level CLK_PER Minimum two CLK_PER periods

The SPI has no event users.

Refer to the Event System section for more details regarding event types and Event System configuration.