EVSYS Pin Position
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EVOUTB | EVOUTA | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Event Output B
This bit controls the pin position for event output B.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | EVOUT on PB2 |
0x1 |
ALT1 | EVOUT on PB7 |
Event Output A
This bit controls the pin position for event output A.
Value | Name | Description |
---|---|---|
0x0 |
DEFAULT | EVOUT on PA2 |
0x1 |
ALT1 | EVOUT on PA7 |