Control A
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RXCIE | TXCIE | DREIE | RXSIE | LBME | ABEIE | RS485 | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RS-485 Mode
Value | Description |
---|---|
0 | RS-485 mode is disabled |
1 | RS-485 mode is enabled |
Auto-Baud Error Interrupt Enable
Value | Description |
---|---|
0 | The Auto-Baud Error Interrupt is disabled |
1 | The Auto-Baud Error Interrupt is enabled |
Loop-Back Mode Enable
Value | Description |
---|---|
0 | Loop-back mode is disabled |
1 | Loop-back mode is enabled |
Receiver Start Frame Interrupt Enable
Value | Description |
---|---|
0 | The Receiver Start Frame Interrupt is disabled |
1 | The Receiver Start Frame Interrupt is enabled |
Data Register Empty Interrupt Enable
Value | Description |
---|---|
0 | The Data Register Empty Interrupt is disabled |
1 | The Data Register Empty Interrupt is enabled |
Transmit Complete Interrupt Enable
Value | Description |
---|---|
0 | The Transmit Complete Interrupt is disabled |
1 | The Transmit Complete Interrupt is enabled |
Receive Complete Interrupt Enable
Value | Description |
---|---|
0 | The Receive Complete Interrupt is disabled |
1 | The Receive Complete Interrupt is enabled |