Low Byte Timer Counter Register - Split Mode
The TCAn.LCNT register contains the counter value for the low byte timer. CPU and UPDI write access has priority over count, clear or reload of the counter.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LCNT[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Counter Value for Low Byte Timer
This bit field defines the counter value of the low byte timer.