Available ordering options can be found by:
Ordering Code(1) | Flash/SRAM | Pin Count | Package Type(2) | Supply Voltage | Temperature Range | Carrier Type |
---|---|---|---|---|---|---|
ATTINY1624-SSF | 16 KB/2 KB | 14 | SOIC | 1.8V-5.5V | -40°C to +125°C | Tube |
ATTINY1624-SSFR | 16 KB/2 KB | 14 | SOIC | 1.8V-5.5V | -40°C to +125°C | Tape & Reel |
ATTINY1624-SSU | 16 KB/2 KB | 14 | SOIC | 1.8V-5.5V | -40°C to +85°C | Tube |
ATTINY1624-SSUR | 16 KB/2 KB | 14 | SOIC | 1.8V-5.5V | -40°C to +85°C | Tape & Reel |
ATTINY1624-XF | 16 KB/2 KB | 14 | TSSOP | 1.8V-5.5V | -40°C to +125°C | Tube |
ATTINY1624-XFR | 16 KB/2 KB | 14 | TSSOP | 1.8V-5.5V | -40°C to +125°C | Tape & Reel |
ATTINY1624-XU | 16 KB/2 KB | 14 | TSSOP | 1.8V-5.5V | -40°C to +85°C | Tube |
ATTINY1624-XUR | 16 KB/2 KB | 14 | TSSOP | 1.8V-5.5V | -40°C to +85°C | Tape & Reel |
ATTINY1626-MF | 16 KB/2 KB | 20 | VQFN | 1.8V-5.5V | -40°C to +125°C | Tray |
ATTINY1626-MFR | 16 KB/2 KB | 20 | VQFN | 1.8V-5.5V | -40°C to +125°C | Tape & Reel |
ATTINY1626-MU | 16 KB/2 KB | 20 | VQFN | 1.8V-5.5V | -40°C to +85°C | Tray |
ATTINY1626-MUR | 16 KB/2 KB | 20 | VQFN | 1.8V-5.5V | -40°C to +85°C | Tape & Reel |
ATTINY1626-SF | 16 KB/2 KB | 20 | SOIC | 1.8V-5.5V | -40°C to +125°C | Tube |
ATTINY1626-SFR | 16 KB/2 KB | 20 | SOIC | 1.8V-5.5V | -40°C to +125°C | Tape & Reel |
ATTINY1626-SU | 16 KB/2 KB | 20 | SOIC | 1.8V-5.5V | -40°C to +85°C | Tube |
ATTINY1626-SUR | 16 KB/2 KB | 20 | SOIC | 1.8V-5.5V | -40°C to +85°C | Tape & Reel |
ATTINY1626-XF | 16 KB/2 KB | 20 | SSOP | 1.8V-5.5V | -40°C to +125°C | Tube |
ATTINY1626-XFR | 16 KB/2 KB | 20 | SSOP | 1.8V-5.5V | -40°C to +125°C | Tape & Reel |
ATTINY1626-XU | 16 KB/2 KB | 20 | SSOP | 1.8V-5.5V | -40°C to +85°C | Tube |
ATTINY1626-XUR | 16 KB/2 KB | 20 | SSOP | 1.8V-5.5V | -40°C to +85°C | Tape & Reel |
ATTINY1627-MF | 16 KB/2 KB | 24 | VQFN | 1.8V-5.5V | -40°C to +125°C | Tray |
ATTINY1627-MFR | 16 KB/2 KB | 24 | VQFN | 1.8V-5.5V | -40°C to +125°C | Tape & Reel |
ATTINY1627-MU | 16 KB/2 KB | 24 | VQFN | 1.8V-5.5V | -40°C to +85°C | Tray |
ATTINY1627-MUR | 16 KB/2 KB | 24 | VQFN | 1.8V-5.5V | -40°C to +85°C | Tape & Reel |
Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.