Application Code End
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
APPEND[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Application Code Section End
0x00
, the entire Flash is the Boot Code
section.