The following table shows the memory overview of the entire family, but further documentation describes only the ATtiny1624/1626/1627 devices.
Device |
ATtiny424 |
ATtiny824 |
ATtiny1624 |
ATtiny3224 |
---|---|---|---|---|
Flash Memory | 4 KB | 8 KB | 16 KB | 32 KB |
SRAM | 512B | 1 KB | 2 KB | 3 KB |
EEPROM | 128B | 128B | 256B | 256B |
User Row | 32B | 32B | 32B | 32B |