An AC has one positive and one negative input. The inputs can be pins and internal sources, such as a voltage reference.
Each input is selected by writing to the Positive and Negative Input MUX Selection bit field (MUXPOS and MUXNEG) in the MUX Control A register (ACn.MUXCTRLA).