20 MHz Oscillator Calibration B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOCK | TEMPCAL20M[3:0] | ||||||
AccessR | R/W | R/W | R/W | R/W | |||
Resetx | x | x | x | x |
Oscillator Calibration Locked by Fuse
The Reset value is loaded from the OSCLOCK bit in the Oscillator Configuration Fuse (FUSE.OSCCFG).
Oscillator Temperature Coefficient Calibration
These bits tune the slope of the temperature compensation.
At Reset, the factory-calibrated values are loaded based on the FREQSEL bits in FUSE.OSCCFG.